Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 3/16 in

Bearing Number

N/A G1203KPPB4

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A TTU2 3/16

Dimensions

Housing Width A

N/A 69.8 mm2-3/4 in

Slot Width A1

N/A 27 mm1.063 in

Socket Width A2

N/A 55.6 mm2.188 in

Total Height H

N/A 149.2 mm5.875 in

Pitch Height H1

N/A 129.4 mm5.09375 in

Height H2

N/A 101.6 mm4 in

Total Length L

N/A 190.50 mm7.5 in

Shaft Length L1

N/A 119.9 mm4.719 in

Dimension L2

N/A 19 mm0.75 in

Slot Length L3

N/A 101.6 mm4 in

Adjustment Screw Bore N

N/A 34.7 mm1.365 in

Opening Width N1

N/A 31.8 mm1.25 in

Opening Height N2

N/A 63.5 mm2.5 in

Dimension S1

N/A 43.6 mm1.717 in

Dimension G

N/A 79 mm3.109 in

Dimension P

N/A 69.1 mm2.719 in

Dimension T

N/A 35.4 mm1.393 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.