Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 20 mm |
Bearing Number |
N/A GYE20KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A YTU 20 |
Housing Width A |
N/A 41.3 mm1.626 in |
Slot Width A1 |
N/A 13.5 mm0.531 in |
Socket Width A2 |
N/A 37.3 mm1.469 in |
Total Height H |
N/A 92.1 mm3.626 in |
Pitch Height H1 |
N/A 76.2 mm3 in |
Height H2 |
N/A 57.2 mm2.25 in |
Total Length L |
N/A 102.362 mm4.03 in |
Shaft Length L1 |
N/A 67.5 mm2.657 in |
Dimension L2 |
N/A 12.7 mm0.50 in |
Slot Length L3 |
N/A 57.2 mm2.252 in |
Adjustment Screw Bore N |
N/A 19 mm0.748 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 31.8 mm1.252 in |
Inside Ring Width B |
N/A 31.8 mm1.252 in |
Dimension S1 |
N/A 19.1 mm0.752 in |
Dimension G |
N/A 38.913 mm1.53 in |
Dimension P |
N/A 33.3 mm1.311 in |
Dimension T |
N/A 20.650 mm0.81 in |