 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
| Series | N/A Industrial | 
| Shaft Size d | N/A 1 3/8 in | 
| Bearing Number | N/A GY1106KRRB SGT | 
| Seal Type | N/A Shroud Seal | 
| Housing Construction | N/A Take-Up | 
| Alternate Part Name | N/A YTUSGT 1 3/8 | 
| Housing Width A | N/A 44.5 mm1.752 in | 
| Slot Width A1 | N/A 13.5 mm0.531 in | 
| Socket Width A2 | N/A 36.5 mm1.437 in | 
| Total Height H | N/A 104.8 mm4.126 in | 
| Pitch Height H1 | N/A 88.90 mm | 
| Height H2 | N/A 63.5 mm | 
| Total Length L | N/A 123.8 mm4.874 in | 
| Shaft Length L1 | N/A 74.6 mm2.937 in | 
| Dimension L2 | N/A 12.7 mm | 
| Slot Length L3 | N/A 69.8 mm2.748 in | 
| Adjustment Screw Bore N | N/A 22.2 mm0.874 in | 
| Opening Width N1 | N/A 15.9 mm0.626 in | 
| Opening Height N2 | N/A 36.5 mm1.437 in | 
| Inside Ring Width B | N/A 45.41 mm1.788 in | 
| Dimension S1 | N/A 27.94 mm1.1 in | 
| Dimension G | N/A 50.4 mm1.984 in | 
| Dimension P | N/A 49.2 mm1.937 in | 
| Dimension T | N/A 22.2 mm0.874 in | 
