Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bearing Number |
N/A GY1107KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A YTU1 7/16 A4480 |
Housing Width A |
N/A 44.5 mm1.752 in |
Slot Width A1 |
N/A 7.93 mm0.312 in |
Socket Width A2 |
N/A 36.5 mm1.437 in |
Total Height H |
N/A 104.8 mm4.126 in |
Pitch Height H1 |
N/A 88.90 mm3.5 in |
Height H2 |
N/A 63.5 mm2.50 in |
Total Length L |
N/A 125.47 mm4.94 in |
Shaft Length L1 |
N/A 74.6 mm2.937 in |
Dimension L2 |
N/A 12.7 mm0.50 in |
Slot Length L3 |
N/A 69.8 mm2.748 in |
Adjustment Screw Bore N |
N/A 22.2 mm0.874 in |
Opening Width N1 |
N/A 15.9 mm0.626 in |
Opening Height N2 |
N/A 36.5 mm1.437 in |
Inside Ring Width B |
N/A 42.93 mm1.69 in |
Dimension S1 |
N/A 25.45 mm1.002 in |
Dimension G |
N/A 47.650 mm1.88 in |
Dimension P |
N/A 49.2 mm1.937 in |
Dimension T |
N/A 22.250 mm0.88 in |