 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
| Series | N/A Industrial | 
| Shaft Size d | N/A 1 in | 
| Bearing Number | N/A GY1100KRRB SGT | 
| Seal Type | N/A Shroud Seal | 
| Housing Construction | N/A Take-Up | 
| Alternate Part Name | N/A YTUSGT 1 | 
| Housing Width A | N/A 44.4 mm1.748 in | 
| Slot Width A1 | N/A 13.5 mm0.531 in | 
| Socket Width A2 | N/A 37.3 mm1.469 in | 
| Total Height H | N/A 92.1 mm3.626 in | 
| Pitch Height H1 | N/A 76.2 mm | 
| Height H2 | N/A 57.2 mm | 
| Total Length L | N/A 102.4 mm4.031 in | 
| Shaft Length L1 | N/A 67.5 mm2.657 in | 
| Dimension L2 | N/A 12.7 mm | 
| Slot Length L3 | N/A 57.2 mm2.252 in | 
| Adjustment Screw Bore N | N/A 19 mm0.748 in | 
| Opening Width N1 | N/A 15.9 mm0.626 in | 
| Opening Height N2 | N/A 31.8 mm1.252 in | 
| Inside Ring Width B | N/A 34.85 mm1.372 in | 
| Dimension S1 | N/A 20.56 mm0.809 in | 
| Dimension G | N/A 42.9 mm1.689 in | 
| Dimension P | N/A 34.9 mm1.374 in | 
| Dimension T | N/A 22.2 mm0.874 in | 
