Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size d |
N/A 40 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GE40KRRB |
Housing Construction |
N/A Tapped Base |
Base to Center Height A |
N/A 49.2 mm1.938 in |
Total Length C |
N/A 117.48 mm4 5/8 in |
Base Width H |
N/A 47.63 mm1.875 in |
Bolt Hole Spacing B |
N/A 88.9 mm3.5 in |
Thread Size N |
N/A 1/2-13 |
Total Height D |
N/A 100.01 mm3.938 in |
Dimension F |
N/A 23.81 mm0.938 in |
Dimension L |
N/A 56.36 mm2.219 in |
Dimension B1 |
N/A 56.4 mm2.22 in |
Dimension S1 |
N/A 35 mm1.378 in |