Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GRA100RRB |
Housing Construction |
N/A Tapped Base |
Base to Center Height A |
N/A 36.5 mm1.438 in |
Total Length C |
N/A 76.2 mm3 in |
Base Width H |
N/A 36.5 mm1.438 in |
Bolt Hole Spacing B |
N/A 50.8 mm2 in |
Thread Size N |
N/A 3/8-16 |
Total Height D |
N/A 71.44 mm2.813 in |
Dimension F |
N/A 18.3 mm0.719 in |
Dimension L |
N/A 41.67 mm1.641 in |
Dimension B1 |
N/A 31 mm1.22 in |
Dimension S1 |
N/A 23.51 mm0.926 in |