Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GC1111KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A RCJTC1 11/16 |
Total Length H |
N/A 179.4 mm7.063 in |
Total Height L |
N/A 115.9 mm4.563 in |
Housing Width A |
N/A 38.9 mm1.531 in |
Bolt Hole Spacing J |
N/A 148.4 mm5.845 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Dimension B1 |
N/A 46.83 mm1.844 in |
Dimension S1 |
N/A 29.4 mm1.156 in |
Dimension E |
N/A 53.7 mm2.116 in |
Dimension d1 |
N/A 73 mm2.875 in |