Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Normal-Duty

Shaft Size d

N/A 17 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GE17KRRB

Collar No.

N/A SE17K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 81 mm3.188 in

Total Height L

N/A 53.2 mm2.094 in

Housing Width A

N/A 15.9 mm0.625 in

Bolt Hole Spacing J

N/A 63.5 mm2.5 in

Bolt Hole Size N

N/A 7.1 mm0.281 in

Flange Thickness A1

N/A 9.5 mm0.375 in

Dimension B1

N/A 37.3 mm1.469 in

Dimension S1

N/A 23.4 mm0.921 in

Dimension d1

N/A 28.6 mm1.126 in

Dimension A3

N/A 7.9 mm0.313 in

Dimension H2

N/A 47.6 mm1.875 in

Dimension H3

N/A 29.4 mm1.156 in

Dimension K

N/A 4.4 mm0.172 in

Basic Load Ratings

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.