The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Normal-Duty |
Shaft Size d |
N/A 1/2 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1008KRRB |
Collar No. |
N/A S1008K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 81 mm3.188 in |
Total Height L |
N/A 53.2 mm2.094 in |
Housing Width A |
N/A 15.9 mm0.625 in |
Bolt Hole Spacing J |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 7.1 mm0.281 in |
Flange Thickness A1 |
N/A 9.5 mm0.375 in |
Dimension B1 |
N/A 37.3 mm1.469 in |
Dimension S1 |
N/A 23.4 mm0.921 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Dimension A3 |
N/A 7.9 mm0.313 in |
Dimension E1 |
N/A 23.4 mm0.922 in |
Dimension H2 |
N/A 47.6 mm1.875 in |
Dimension H3 |
N/A 29.4 mm1.156 in |