Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Normal-Duty |
Shaft Size d |
N/A 3/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1012KRRB |
Collar No. |
N/A S1012K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 90.5 mm3.563 in |
Total Height L |
N/A 60.3 mm2.375 in |
Housing Width A |
N/A 19.8 mm0.781 in |
Bolt Hole Spacing J |
N/A 71.4 mm2.813 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 10.7 mm0.422 in |
Dimension B1 |
N/A 43.7 mm1.72 in |
Dimension S1 |
N/A 26.6 mm1.047 in |
Dimension d1 |
N/A 33.3 mm1.311 in |
Dimension A3 |
N/A 9.1 mm0.359 in |
Dimension E1 |
N/A 26.6 mm1.047 in |
Dimension H2 |
N/A 54.8 mm2.156 in |
Dimension H3 |
N/A 34.1 mm1.344 in |