Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Light-Duty |
Shaft Size d |
N/A 5/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A RAL010NPP |
Collar No. |
N/A LS010K |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 114.3 mm4.5 in |
Total Height L |
N/A 57.2 mm2.25 in |
Housing Width A |
N/A 23 mm0.906 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.625 in |
Bolt Hole Size N |
N/A 9.5 mm0.375 in |
Flange Thickness A1 |
N/A 1.52 mm0.06 in |
Dimension B1 |
N/A 23.8 mm0.938 in |
Dimension E |
N/A 31 mm1.219 in |
Dimension d1 |
N/A 25.4 mm1 in |
Dimension M |
N/A 29.4 mm1.156 in |
Dimension L1 |
N/A 55.6 mm2.188 in |