Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1 11/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1111KPPB4 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A TCJT1 11/16 |
Total Length H |
N/A 179.4 mm7.063 in |
Total Height L |
N/A 111.1 mm4.374 in |
Housing Width A |
N/A 38.9 mm1.531 in |
Bolt Hole Spacing J |
N/A 148 mm5.827 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension B1 |
N/A 56.4 mm2.22 in |
Dimension S1 |
N/A 35 mm1.378 in |
Dimension E |
N/A 59.3 mm2.335 in |
Dimension d1 |
N/A 63.5 mm2.5 in |