The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1107KPPB2 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A TCJT1 7/16 |
Total Length H |
N/A 155.6 mm6.126 in |
Total Height L |
N/A 92.1 mm3.626 in |
Housing Width A |
N/A 31.8 mm1.252 in |
Bolt Hole Spacing J |
N/A 130.2 mm5.126 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 11.9 mm0.469 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension E |
N/A 53.5 mm2.106 in |
Dimension d1 |
N/A 54 mm2.126 in |