Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
RELATED PRODUCTS
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/8 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1114KPPB3 |
Seal Type |
N/A Tri-Ply Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A TCJT1 7/8 |
Total Length H |
N/A 188.9 mm7.437 in |
Total Height L |
N/A 115.9 mm4.563 in |
Housing Width A |
N/A 42.9 mm1.689 in |
Bolt Hole Spacing J |
N/A 157.2 mm6.189 in |
Bolt Hole Size N |
N/A 17.1 mm0.673 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension B1 |
N/A 62.7 mm2.469 in |
Dimension S1 |
N/A 38.1 mm1.5 in |
Dimension E |
N/A 66.4 mm2.614 in |
Dimension d1 |
N/A 69.9 mm2.752 in |