The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Series |
N/A Standard |
Shaft Size d |
N/A 15/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA015RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT15/16 |
Total Length H |
N/A 123.8 mm4.874 in |
Total Height L |
N/A 69.9 mm2.752 in |
Housing Width A |
N/A 19.8 mm0.78 in |
Bolt Hole Spacing J |
N/A 98.82 mm3.891 in |
Bolt Hole Size N |
N/A 11.9 mm0.469 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 28.2 mm1.11 in |
Dimension S1 |
N/A 19.36 mm0.762 in |
Dimension E |
N/A 29.8 mm1.173 in |
Dimension F |
N/A 33.7 mm1.327 in |