Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Light-Duty |
Shaft Size d |
N/A 17 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A E17KRRB |
Collar No. |
N/A SE17K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 40MST |
Total Length H |
N/A 81 mm3.188 in |
Total Height L |
N/A 58.7 mm2.313 in |
Housing Width A |
N/A 14.2 mm0.563 in |
Bolt Hole Spacing J |
N/A 63.5 mm2.5 in |
Bolt Hole Size N |
N/A 7.1 mm0.281 in |
Flange Thickness A1 |
N/A 3.81 mm0.15 in |
Dimension E |
N/A 23.8 mm0.938 in |
Dimension H2 |
N/A 49.2 mm1.938 in |
Dimension K |
N/A 5.6 mm0.219 in |
Dimension d1 |
N/A 28.6 mm1.126 in |
Short Shank - P |
N/A 0.15 mm0.006 in |
Long Shank - P |
N/A 2.54 mm0.1 in |
Flange Hole Diam. to Clear Sq. Shank N2 |
N/A 10.3 mm0.406 in |