Find Your Nearest Timken Sales Office or Authorized Distributor

Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.

Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Explore Timken Engineering Tools
Videos on YouTube

Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.

Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Light-Duty

Shaft Size d

N/A 20 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A E20KRRB

Collar No.

N/A SE20K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Stamping Size

N/A 47MST

Dimensions

Total Length H

N/A 90.5 mm3.563 in

Total Height L

N/A 66.7 mm2.625 in

Housing Width A

N/A 15.8 mm0.625 in

Bolt Hole Spacing J

N/A 71.4 mm2.813 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Flange Thickness A1

N/A 4.22 mm0.166 in

Dimension E

N/A 25 mm0.984 in

Dimension H2

N/A 55.6 mm2.188 in

Dimension K

N/A 6.4 mm0.25 in

Dimension d1

N/A 33.3 mm1.311 in

Short Shank - P

N/A 0.53 mm0.021 in

Long Shank - P

N/A 2.92 mm0.115 in

Flange Hole Diam. to Clear Sq. Shank N2

N/A 12.7 mm0.5 in

Basic Load Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf

Stamping Radial Load Rating

N/A 3100 N700 lbf
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.