Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A 1100KRRB |
Collar No. |
N/A S1100K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Stamping Size |
N/A 52MST |
Total Length H |
N/A 95.2 mm3.75 in |
Total Height L |
N/A 71 mm2.797 in |
Housing Width A |
N/A 17.4 mm0.688 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 4.22 mm0.166 in |
Dimension E |
N/A 25 mm0.984 in |
Dimension H2 |
N/A 60.3 mm2.375 in |
Dimension K |
N/A 7.1 mm0.281 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Short Shank - P |
N/A 0.53 mm0.021 in |
Long Shank - P |
N/A 2.92 mm0.115 in |
Flange Hole Diam. to Clear Sq. Shank N2 |
N/A 12.7 mm0.5 in |