The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A 1203KRRB + COL |
Series |
N/A Industrial |
Shaft Size d |
N/A 2 3/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A 1..KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 3.937 in100 mm |
Inner Ring Width B |
N/A 2.187 in55.56 mm |
Outside Ring Width C |
N/A 0.984 in25 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.094 in27.8 mm |
Set Screw Size |
N/A 7/16-14 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3 in76.2 mm |
Dimension B1 |
N/A 2.811 in71.4 mm |
Dimension B2 |
N/A 0.811 in20.6 mm |