Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 35 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A E..KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 2.835 in72 mm

Inner Ring Width B

N/A 1.484 in37.7 mm

Outside Ring Width C

N/A 0.748 in19 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.742 in18.85 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 2.126 in54 mm

Dimension B1

N/A 2.016 in51.2 mm

Dimension B2

N/A 0.673 in17.1 mm

Basic Load Ratings

Static Load Rating

N/A 3440 lbf15300 N

Dynamic Load Rating

N/A 6400 lbf28500 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.