The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A G1100KRR + COL |
Series |
N/A Industrial |
Shaft Size d |
N/A 1 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A G1…KRR |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 2.047 in52 mm |
Inner Ring Width B |
N/A 1.375 in34.92 mm |
Outside Ring Width C |
N/A 0.591 in15 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.689 in17.5 mm |
Set Screw Size |
N/A 1/4-20 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.5 in38.1 mm |
Dimension M |
N/A 0.152 in3.86 mm |
Dimension B1 |
N/A 1.748 in44.4 mm |
Dimension B2 |
N/A 0.531 in13.5 mm |