The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A GE30KLLB |
Series |
N/A Industrial |
Shaft Size d |
N/A 30 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GE..KLLB |
Seal Type |
N/A Labyrinth Seal |
Collar No. |
N/A SE30K |
Basic Outer Ring Size |
N/A 206 |
Outside Diameter D |
N/A 2.441 in62 mm |
Inner Ring Width B |
N/A 1.438 in36.51 mm |
Outside Ring Width C |
N/A 0.709 in18 mm |
Radius r |
N/A 0.04 in1.02 mm |
Center of Bearing from End S |
N/A 0.7176 in18.23 mm |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.735 in44.07 mm |
Dimension M |
N/A 0.164 in4.17 mm |
Dimension B1 |
N/A 1.904 in48.36 mm |
Dimension B2 |
N/A 0.625 in15.88 mm |
Dimension F |
N/A 1.5870 in40.3 mm |