The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
RELATED PRODUCTS
Manufacturing Part Number |
N/A GN303KRRB + COL |
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 3 3/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GN..KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 6.693 in170 mm |
Inner Ring Width B |
N/A 3.187 in80.96 mm |
Outside Ring Width C |
N/A 1.614 in41 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.594 in40.5 mm |
Set Screw Size |
N/A M12x1.75 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 4.689 in119.1 mm |
Dimension M |
N/A 0.286 in7.26 mm |
Dimension B1 |
N/A 4.189 in106.4 mm |
Dimension B2 |
N/A 1.252 in31.8 mm |