The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A Standard | 
                                                                                Shaft Size d | 
                                                                        N/A 1/2 in | 
                                                                                Bore Type | 
                                                                        N/A Cylindrical bore | 
                                                                                Bearing Type | 
                                                                        N/A Ball Bearing | 
                                                                                Material | 
                                                                        N/A Bearing Steel | 
                                                                                Lubrication Type | 
                                                                        N/A Non-Relubricatable | 
                                                                                O.D. Type | 
                                                                        N/A Cylindrical OD | 
                                                                                Sub Series | 
                                                                        N/A RA..DD | 
                                                                                Collar No. | 
                                                                        N/A S1008K | 
                                                                                Basic Outer Ring Size | 
                                                                        N/A 203 | 
                                                                                Outside Diameter D | 
                                                                        N/A 1.575 in40 mm | 
                                                                                Inner Ring Width B | 
                                                                        N/A 0.75 in19.05 mm | 
                                                                                Outside Ring Width C | 
                                                                        N/A 0.512 in13 mm | 
                                                                                Radius r | 
                                                                        N/A 0.024 in0.6 mm | 
                                                                                Center of Bearing from End S | 
                                                                        N/A 0.256 in6.5 mm | 
                                                                                Number of Set Screws | 
                                                                        N/A 2 | 
                                                                                Angle between Set Screws | 
                                                                        N/A 90 º | 
                                                                                Dimension d1 | 
                                                                        N/A 1.125 in28.58 mm | 
                                                                                Dimension B1 | 
                                                                        N/A 1.125 in28.58 mm | 
                                                                                Dimension B2 | 
                                                                        N/A 0.531 in13.49 mm | 
                                                                                Dimension G | 
                                                                        N/A 0.494 in12.55 mm | 
                                                                                Dimension L | 
                                                                        N/A 0.156 in3.97 mm |