The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A Standard |
Shaft Size d |
N/A 1 1/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A RA..DD |
Collar No. |
N/A S1102K |
Basic Outer Ring Size |
N/A 206 |
Outside Diameter D |
N/A 2.441 in62 mm |
Inner Ring Width B |
N/A 0.938 in23.83 mm |
Outside Ring Width C |
N/A 0.709 in18.01 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.354 in8.99 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.75 in44.45 mm |
Dimension B1 |
N/A 1.406 in35.72 mm |
Dimension B2 |
N/A 0.625 in15.88 mm |
Dimension G |
N/A 0.583 in14.81 mm |
Dimension L |
N/A 0.156 in3.97 mm |