The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A RAL103PP |
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 1/5 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A RAL..PP |
Collar No. |
N/A RAL103PP |
Basic Outer Ring Size |
N/A 9106 |
Outside Diameter D |
N/A 2.165 in55 mm |
Inner Ring Width B |
N/A 0.998 in25.34 mm |
Outside Ring Width C |
N/A 0.709 in18 mm |
Radius r |
N/A 0.039 in0.99 mm |
Center of Bearing from End S |
N/A 0.354330708661417 in9 mm |
Set Screw Size |
N/A 10-32 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.735 in44.07 mm |
Dimension B1 |
N/A 1.467 in37.26 mm |
Dimension B2 |
N/A 0.625 in15.88 mm |
Dimension F |
N/A 1.519 in38.57 mm |