Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Heavy-Duty

Shaft Size d

N/A 0.8125 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..KB

Collar No.

N/A SN013K

Basic Outer Ring Size

N/A 305

Dimensions

Outside Diameter D

N/A 2.441 in62 mm

Inner Ring Width B

N/A 1.375 in34.93 mm

Outside Ring Width C

N/A 0.669 in17 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.656 in16.67 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 1.688 in42.86 mm

Dimension B1

N/A 1.844 in46.83 mm

Dimension B2

N/A 0.625 in15.88 mm

Dimension F

N/A 1.437 in36.5 mm

Dimension G

N/A 0.719 in18.26 mm

Dimension L

N/A 0.156 in4 mm

Basic Load Ratings

Static Load Rating

N/A 2750 lbf12200 N

Dynamic Load Rating

N/A 5850 lbf26000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.