The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 1 7/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..KB |
Collar No. |
N/A SN114K |
Basic Outer Ring Size |
N/A 310 |
Outside Diameter D |
N/A 4.331 in110 mm |
Inner Ring Width B |
N/A 1.938 in49.21 mm |
Outside Ring Width C |
N/A 1.063 in27 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.969 in24.61 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3 in76.2 mm |
Dimension B1 |
N/A 2.625 in66.68 mm |
Dimension B2 |
N/A 0.875 in22.2 mm |
Dimension F |
N/A 2.708 in68.78 mm |
Dimension G |
N/A 0.969 in24.61 mm |
Dimension L |
N/A 0.188 in4.8 mm |