Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Heavy-Duty

Shaft Size d

N/A 2.1250 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A SMN..KB

Collar No.

N/A SN202K

Basic Outer Ring Size

N/A 311

Dimensions

Outside Diameter D

N/A 4.724 in120 mm

Inner Ring Width B

N/A 2.188 in55.56 mm

Outside Ring Width C

N/A 1.142 in29 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.094 in27.78 mm

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.25 in82.55 mm

Dimension B1

N/A 2.875 in73.03 mm

Dimension B2

N/A 0.875 in22.2 mm

Dimension F

N/A 2.953 in75.01 mm

Dimension G

N/A 1.094 in27.78 mm

Dimension L

N/A 0.188 in4.8 mm

Basic Load Ratings

Static Load Rating

N/A 9800 lbf43600 N

Dynamic Load Rating

N/A 18000 lbf80000 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.