Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 2 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SMN..KS |
Collar No. |
N/A SO211K |
Basic Outer Ring Size |
N/A 314 |
Outside Diameter D |
N/A 6.496 in165 mm |
Inner Ring Width B |
N/A 2.688 in68.26 mm |
Outside Ring Width C |
N/A 1.3780 in35 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.344 in34.1 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 4 in101.6 mm |
Dimension B1 |
N/A 3.625 in92.1 mm |
Dimension B2 |
N/A 1.063 in27 mm |
Dimension F |
N/A 3.731 in94.7 mm |
Dimension G |
N/A 1.344 in34.1 mm |
Dimension L |
N/A 0.25 in6.4 mm |