The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A SMN403WS |
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 4 1/5 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..WS |
Basic Outer Ring Size |
N/A 321 |
Outside Diameter D |
N/A 8.858 in225 mm |
Inner Ring Width B |
N/A 4.1250 in104.78 mm |
Outside Ring Width C |
N/A 1.929 in49 mm |
Radius r |
N/A 0.04 in1.02 mm |
Center of Bearing from End S |
N/A 2.061 in52.34 mm |
Set Screw Size |
N/A 5/8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.792 in96.32 mm |
Dimension B1 |
N/A 4.808 in122.13 mm |
Dimension B2 |
N/A 0.937 in23.8 mm |
Dimension F |
N/A 5.559 in141.19 mm |