The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Manufacturing Part Number |
N/A SMO311WS |
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 3 2/3 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..WS |
Collar No. |
N/A 50311K |
Basic Outer Ring Size |
N/A 319 |
Outside Diameter D |
N/A 7.874 in200 mm |
Inner Ring Width B |
N/A 3.687 in93.64 mm |
Outside Ring Width C |
N/A 1.772 in45 mm |
Radius r |
N/A 0.04 in1.02 mm |
Center of Bearing from End S |
N/A 1.528 in38.8 mm |
Set Screw Size |
N/A 1/2-13 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 5.485 in139.32 mm |
Dimension B1 |
N/A 4.813 in122.25 mm |
Dimension B2 |
N/A 1.437 in36.5 mm |
Dimension F |
N/A 4.982 in126.53 mm |