The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 3 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A SMN..WS-BR |
Collar No. |
N/A SO311K |
Basic Outer Ring Size |
N/A 319 |
Outside Diameter D |
N/A 8.661 in220 mm |
Inner Ring Width B |
N/A 3.688 in93.66 mm |
Outside Ring Width C |
N/A 1.768 in45 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.531 in38.89 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 5.5 in139.7 mm |
Dimension B1 |
N/A 4.813 in122.24 mm |
Dimension B2 |
N/A 1.438 in36.51 mm |
Dimension F |
N/A 4.982 in126.53 mm |
Dimension G |
N/A 2.156 in54.77 mm |
Dimension L |
N/A 0.313 in7.94 mm |