The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A Industrial | 
                                                                                Shaft Size d | 
                                                                        N/A 7/8 in | 
                                                                                Bore Type | 
                                                                        N/A Cylindrical bore | 
                                                                                Bearing Type | 
                                                                        N/A Ball Bearing | 
                                                                                Material | 
                                                                        N/A Bearing Steel | 
                                                                                Lubrication Type | 
                                                                        N/A Relubricatable | 
                                                                                O.D. Type | 
                                                                        N/A Cylindrical OD | 
                                                                                Sub Series | 
                                                                        N/A ER | 
                                                                                Seal Type | 
                                                                        N/A Narrow Shroud | 
                                                                                Basic Outer Ring Size | 
                                                                        N/A 205 | 
                                                                                Outside Diameter D | 
                                                                        N/A 2.047 in52 mm | 
                                                                                Inner Ring Width B | 
                                                                        N/A 1.375 in34.84 mm | 
                                                                                Outside Ring Width C | 
                                                                        N/A 0.75 in18.99 mm | 
                                                                                Radius r | 
                                                                        N/A 0.024 in0.6 mm | 
                                                                                Center of Bearing from End S | 
                                                                        N/A 0.562 in14.28 mm | 
                                                                                Dimension S1 | 
                                                                        N/A 0.813 in20.57 mm | 
                                                                                Dimension F | 
                                                                        N/A 1.328 in33.82 mm | 
                                                                                Dimension J | 
                                                                        N/A 0.266 in6.77 mm | 
                                                                                Dimension M | 
                                                                        N/A 0.141 in3.40 mm | 
                                                                                Dimension D1 | 
                                                                        N/A 2.266 in57.53 mm | 
                                                                                Dimension T | 
                                                                        N/A 0.047 in1.07 mm | 
                                                                                Dimension X | 
                                                                        N/A 0.688 in17.5 mm | 
                                                                                Dimension Y | 
                                                                        N/A 0.688 in17.34 mm | 
                                                                                Set Screw Size | 
                                                                        N/A M6x1 | 
                                                                                Number of Set Screws | 
                                                                        N/A 2 | 
                                                                                Angle between Set Screws | 
                                                                        N/A 90 º |