The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 11/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 209 |
Outside Diameter D |
N/A 3.346 in85 mm |
Inner Ring Width B |
N/A 1.984 in50.37 mm |
Outside Ring Width C |
N/A 1.094 in27.72 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.75 in19.05 mm |
Dimension S1 |
N/A 1.234 in31.32 mm |
Dimension F |
N/A 2.234 in57.9 mm |
Dimension J |
N/A 0.359 in9.14 mm |
Dimension M |
N/A 0.25 in6.33 mm |
Dimension D1 |
N/A 3.578 in91.11 mm |
Dimension T |
N/A 0.063 in1.65 mm |
Dimension X |
N/A 1.109 in28.12 mm |
Dimension Y |
N/A 0.875 in22.25 mm |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |