Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A ER

Seal Type

N/A Narrow Shroud

Basic Outer Ring Size

N/A 211

Dimensions

Outside Diameter D

N/A 3.9370 in100 mm

Inner Ring Width B

N/A 2.188 in55.56 mm

Outside Ring Width C

N/A 1.188 in30.16 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.875 in22.22 mm

Dimension S1

N/A 1.313 in33.34 mm

Dimension F

N/A 2.75 in69.85 mm

Dimension J

N/A 0.391 in9.92 mm

Dimension M

N/A 0.281 in7.14 mm

Dimension D1

N/A 4.188 in106.4 mm

Dimension T

N/A 0.094 in2.4 mm

Dimension X

N/A 1.234 in31.27 mm

Dimension Y

N/A 0.953 in24.28 mm

Set Screw Size

N/A M10x1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 6570 lbf29170.8 N

Dynamic Load Rating

N/A 10800 lbf47952 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.