The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Industrial |
Shaft Size d |
N/A 3 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 217 |
Outside Diameter D |
N/A 5.9050 in150 mm |
Inner Ring Width B |
N/A 3-3/8 in85.72 mm |
Outside Ring Width C |
N/A 1.938 in49.21 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.344 in34.16 mm |
Dimension S1 |
N/A 2.031 in51.57 mm |
Dimension F |
N/A 4.125 in104.84 mm |
Dimension J |
N/A 0.438 in11.91 mm |
Dimension M |
N/A 0.438 in11.02 mm |
Dimension D1 |
N/A 6.25 in159.5 mm |
Dimension T |
N/A 0.109 in2.8 mm |
Dimension X |
N/A 2.016 in51.21 mm |
Dimension Y |
N/A 1.36 in34.53 mm |
Set Screw Size |
N/A M12x1.75 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |