The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A Standard |
Shaft Size d |
N/A 1 1/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Stainless steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GKY..RRB |
Alternate Part Name |
N/A GKY103RRB2 |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 2.441 in62 mm |
Inner Ring Width B |
N/A 1.235 in31.37 mm |
Outside Ring Width C |
N/A 0.7087 in18 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.354 in9 mm |
Dimension S1 |
N/A 0.881 in22.37 mm |
Dimension F |
N/A 1.59 in40.39 mm |
Dimension J |
N/A 0.21 in5.33 mm |
Set Screw Size |
N/A 1/4-28 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |