The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Series |
N/A Standard |
Shaft Size d |
N/A 20 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Stainless steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GKYE..RRB |
Alternate Part Name |
N/A GKYE20RRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 1.850 in47 mm |
Inner Ring Width B |
N/A 0.99 in25.15 mm |
Outside Ring Width C |
N/A 0.5512 in14 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.276 in7 mm |
Dimension S1 |
N/A 0.714 in18.15 mm |
Dimension F |
N/A 1.1225 in28.51 mm |
Dimension J |
N/A 0.25 in6.35 mm |
Set Screw Size |
N/A M5x0.8 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |