Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 7/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GY…KRRB |
Alternate Part Name |
N/A GY1014KRRB |
Seal Type |
N/A Shroud Seal |
Outside Diameter D |
N/A 2.047 in52 mm |
Inner Ring Width B |
N/A 1.345 in34.171 mm |
Outside Ring Width C |
N/A 0.591 in15 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.562 in14.27 mm |
Dimension S1 |
N/A 0.782 in19.88 mm |
Dimension F |
N/A 1.332 in33.83 mm |
Dimension J |
N/A 0.238 in6.0705 mm |
Dimension M |
N/A 0.152 in3.86 mm |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |