The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A Industrial | 
                                                                                Shaft Size d | 
                                                                        N/A 1 1/2 in | 
                                                                                Bore Type | 
                                                                        N/A Cylindrical bore | 
                                                                                Bearing Type | 
                                                                        N/A Ball Bearing | 
                                                                                Material | 
                                                                        N/A Bearing Steel | 
                                                                                Lubrication Type | 
                                                                        N/A Relubricatable | 
                                                                                O.D. Type | 
                                                                        N/A Spherical OD | 
                                                                                Sub Series | 
                                                                        N/A GY…KRRB SGT | 
                                                                                Alternate Part Name | 
                                                                        N/A GY1108KRRBTDCFSGT | 
                                                                                Seal Type | 
                                                                        N/A Shroud Seal | 
                                                                                Outside Diameter D | 
                                                                        N/A 3.15 in80 mm | 
                                                                                Inner Ring Width B | 
                                                                        N/A 1.938 in49.22 mm | 
                                                                                Outside Ring Width C | 
                                                                        N/A 0.827 in21 mm | 
                                                                                Radius r | 
                                                                        N/A 0.024 in0.6 mm | 
                                                                                Center of Bearing from End S | 
                                                                        N/A 0.75 in19.05 mm | 
                                                                                Dimension S1 | 
                                                                        N/A 1.188 in30.17 mm | 
                                                                                Dimension F | 
                                                                        N/A 2.058 in52.27 mm | 
                                                                                Dimension J | 
                                                                        N/A 0.315 in8 mm | 
                                                                                Dimension M | 
                                                                        N/A 0.16 in4.06 mm | 
                                                                                Set Screw Size | 
                                                                        N/A M8x1.25 | 
                                                                                Number of Set Screws | 
                                                                        N/A 2 | 
                                                                                Angle between Set Screws | 
                                                                        N/A 90 º |