The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Series |
N/A Standard |
Shaft Size d |
N/A 7/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A GYA..RR |
Seal Type |
N/A Narrow Shroud |
Outside Diameter D |
N/A 2.047 in52 mm |
Inner Ring Width B |
N/A 1.11 in28.2 mm |
Outside Ring Width C |
N/A 0.591 in15 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.348 in8.84 mm |
Dimension S1 |
N/A 0.762 in19.36 mm |
Dimension F |
N/A 1.327 in33.7 mm |
Dimension J |
N/A 0.25 in6.35 mm |
Dimension M |
N/A 0.142 in3.61 mm |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |