 
                The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
| Series | N/A Standard | 
| Shaft Size d | N/A 30 mm | 
| Bore Type | N/A Cylindrical bore | 
| Bearing Type | N/A Ball Bearing | 
| Material | N/A Bearing Steel | 
| Lubrication Type | N/A Relubricatable | 
| O.D. Type | N/A Spherical OD | 
| Sub Series | N/A GYAE..RRB | 
| Seal Type | N/A Narrow Shroud | 
| Outside Diameter D | N/A 2.441 in62 mm | 
| Inner Ring Width B | N/A 1.28 in32.5 mm | 
| Outside Ring Width C | N/A 0.709 in18 mm | 
| Radius r | N/A 0.024 in0.6 mm | 
| Center of Bearing from End S | N/A 0.38 in9.65 mm | 
| Dimension S1 | N/A 0.9 in22.85 mm | 
| Dimension F | N/A 1.579 in40.1 mm | 
| Dimension J | N/A 0.31 in7.87 mm | 
| Dimension M | N/A 0.164 in4.17 mm | 
| Set Screw Size | N/A M8x1.25 | 
| Number of Set Screws | N/A 2 | 
| Angle between Set Screws | N/A 90 º | 
