The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
                                                                                Series | 
                                                                        N/A Standard | 
                                                                                Shaft Size d | 
                                                                        N/A 1 1/4 in | 
                                                                                Bore Type | 
                                                                        N/A Cylindrical bore | 
                                                                                Bearing Type | 
                                                                        N/A Ball Bearing | 
                                                                                Material | 
                                                                        N/A Bearing Steel | 
                                                                                Lubrication Type | 
                                                                        N/A Non-Relubricatable | 
                                                                                O.D. Type | 
                                                                        N/A Cylindrical OD | 
                                                                                Sub Series | 
                                                                        N/A YA..RR | 
                                                                                Seal Type | 
                                                                        N/A Narrow Shroud | 
                                                                                Outside Diameter D | 
                                                                        N/A 2.835 in72 mm | 
                                                                                Inner Ring Width B | 
                                                                        N/A 1.4370 in36.5 mm | 
                                                                                Outside Ring Width C | 
                                                                        N/A 0.748 in19 mm | 
                                                                                Radius r | 
                                                                        N/A 0.024 in0.6 mm | 
                                                                                Center of Bearing from End S | 
                                                                        N/A 0.427 in10.85 mm | 
                                                                                Dimension S1 | 
                                                                        N/A 1.01 in25.65 mm | 
                                                                                Dimension F | 
                                                                        N/A 1.8430 in46.8 mm | 
                                                                                Dimension J | 
                                                                        N/A 0.31 in7.87 mm | 
                                                                                Set Screw Size | 
                                                                        N/A M8x1.25 | 
                                                                                Number of Set Screws | 
                                                                        N/A 2 | 
                                                                                Angle between Set Screws | 
                                                                        N/A 90 º |