Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 25 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Non-Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A YAE..RR

Seal Type

N/A Narrow Shroud

Dimensions

Outside Diameter D

N/A 2.047 in52 mm

Inner Ring Width B

N/A 1.11 in28.2 mm

Outside Ring Width C

N/A 0.591 in15 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.348 in8.84 mm

Dimension S1

N/A 0.762 in19.36 mm

Dimension F

N/A 1.327 in33.7 mm

Dimension J

N/A 0.25 in6.35 mm

Set Screw Size

N/A M6x1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 1750 lbf7800 N

Dynamic Load Rating

N/A 3490 lbf15500 N
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.