Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 1 1/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GC..KRRB |
Seal Type |
N/A Shroud Seal |
Collar No. |
N/A C206 |
Basic Outer Ring Size |
N/A 206 |
Outside Diameter D |
N/A 62 mm2.441 in |
Outside Ring Width C |
N/A 18 mm0.709 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 14.7 mm0.578 in |
Set Screw Size |
N/A 1/4-28 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
Dimension d1 |
N/A 52.4 mm2.063 in |
Dimension M |
N/A 4.19 mm0.156 in |
Dimension B1 |
N/A 37.31 mm1.469 in |
Dimension O |
N/A 24.51 mm0.965 in |