Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
Series |
N/A Industrial |
Shaft Size d |
N/A 40 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A GC..KRRB |
Seal Type |
N/A Shroud Seal |
Collar No. |
N/A C208 |
Basic Outer Ring Size |
N/A 208 |
Outside Diameter D |
N/A 80 mm3.15 in |
Outside Ring Width C |
N/A 21 mm0.827 in |
Radius r |
N/A 0.6 mm0.024 in |
Center of Bearing from End S |
N/A 16.7 mm0.656 in |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |
Dimension d1 |
N/A 68.3 mm2.688 in |
Dimension M |
N/A 5.66 mm0.223 in |
Dimension B1 |
N/A 44.05 mm1.734 in |
Dimension O |
N/A 28.42 mm1.119 in |