Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Designed for high horsepower and high energy applications, this multi-disc torque limiting coupling remains rigid until torsional spikes occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure

Specifications

Max Torque

N/A 33896 lb·ft

Total Inertia

N/A 365 lb·ft²

Output Inertia

N/A 35.4 lb·ft²

Weight

N/A 760 lb

Outside Diameter

N/A 23.75 in

Torque Limiter Length

N/A 7.16 in

Output Hub Diameter

N/A 11.4 in

Input Flange Thickness

N/A 1.85 in

# of Torque Pins/Blocks

N/A 8
By clicking Submit, you consent to the personal information you provide being used in the manner as described in our Privacy Notice, including access to that information by Timken personnel who may be located outside your home country. In addition, you agree that the CAD drawings are for your personal, one-time use only, and that you will not modify or create any compilation or derivative work using the CAD drawings or distribute or display the CAD drawings on any website or other media.