Our locator tool helps you connect with the right Timken partner quickly. Registered users
can save their nearest Timken Sales office or distributor in their dashboard.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Check out our Engineering Tools video playlist on YouTube. These short walkthroughs
help you navigate Timken calculation tools, selection guides and digital resources.
B |
N/A 12 mm |
B max. |
N/A 12.12 mm |
B min. |
N/A 11.88 mm |
Clearance max. |
N/A 0.034 mm |
Clearance min. |
N/A 0.01 mm |
ci_max |
N/A 0.6 mm |
ci_min |
N/A 0.3 mm |
co |
N/A 0.45 mm |
co_max |
N/A 0.6 mm |
co_min |
N/A 0.3 mm |
coa |
N/A 45 mm |
coa_max |
N/A 45 mm |
coa_min |
N/A 45 mm |
Do |
N/A 12 mm |
Housing |
N/A H7 |
dh_min |
N/A 12 mm |
Di |
N/A 6 mm |
⌀ Installation max. |
N/A 6.012 mm |
⌀ Installation min. |
N/A 6 mm |
Shaft |
N/A f7 |
dj_min |
N/A 5.978 mm |
ep |
N/A 3 mm |